The available Truevolt Digital Multimeter (DMM) models are:
The factory-installed options and the options that can be installed by you or a distributor are listed in the tables below. You can determine the installed options from the instrument's front panel by pressing [Shift] > [Help] . About.
34460A |
34461A |
34465A | 34470A |
Description |
---|---|---|---|---|
34460A-LAN | *N/A - Standard | *N/A - Standard | *N/A - Standard | Rear panel LAN/LXI web interface, external triggering for 34460A. |
34460A-SEC | 34461A-SEC | 34465A-SEC | 34470A-SEC | NISPOM and file security for Truevolt series DMMs license. |
34460A-GPB | 34461A-GPB | 34465A-GPB | 34470A-GPB | User-installable GPIB interface module |
34460A-ACC | *N/A - Standard | *N/A - Standard | *N/A - Standard | Accessory kit for 34460A - Test Leads, USB Cable |
34460A-Z54 | 34461A-Z54 | 34465A-Z54 | 34470A-Z54 | Certificate of calibration – ANSI/NCSL Z540.3-2006, printed |
*N/A |
*N/A |
34465A-DIG | 34470A-DIG | Digitizing and advanced triggering license |
*N/A |
*N/A |
34465A-MEM | 34470A-MEM | 2 MB memory license |
Product Number |
34460A |
34461A | 34465A | 34470A |
Description |
---|---|---|---|---|---|
3446LANU | Option | *N/A - Standard | *N/A - Standard | *N/A - Standard | Enable rear panel LAN/LXI web interface, external triggering for 34460A |
3446SECU | Option | Option | Option | Option | NISPOM and file security for Truevolt series DMMs license. |
3446GPBU | Option | Option | Option | Option | User-installable GPIB interface module |
3446ACCU | Option | *N/A - Standard | *N/A - Standard | *N/A - Standard | Accessory kit for 34460A - Test Leads, USB Cable |
3446DIGU |
*N/A |
*N/A |
Option | Option | Digitizing and advanced triggering for 34465A and 34470A Truevolt DMMs license |
3446MEMU |
*N/A |
*N/A |
Option | Option | 2 MB memory for 34465A and 34470A Truevolt DMMs license |
*N/A = Not Applicable.